(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotery cutter Spare "Endurance" Blade dia 60mm RB60H-1 (1pcs pack) (Part Numbers)

Rotery cutter Spare "Endurance" Blade dia 60mm RB60H-1 (1pcs pack)

1 “Endurance Blade” in a plastic case. 60mm. Blister packed.

  • STOCK

Part Number

Configured Part Number is shown.

RB60H-1

Part Number
RB60H-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

92,308 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.35
Overall Length(mm) 60 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part RB60H-1 in the Rotery cutter Spare "Endurance" Blade dia 60mm RB60H-1 (1pcs pack) series.

Tech Support