(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary cutter RTY-2/G (Part Numbers)

Rotary cutter RTY-2/G

The 45mm most popular rotary cutter. Accommodates both right- and left-handed users.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

RTY-2/G

 
Part Number
RTY-2/G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

146,154 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.3
Overall Length(mm) 176 Details Type Main Body

Please check the type/dimensions/specifications of the part RTY-2/G in the Rotary cutter RTY-2/G series.

Tech Support