(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Cutter SK-4 (Part Numbers)

Safety Cutter SK-4

Auto-retracting blade Safety Knife features powerful return spring, thick stainless steel blade channel and ergonomic grip. Eliminates injuries while cutting work. Accommodates both right- and left-handed users. No tools required for blade replacement.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

SK-4

 
Part Number
SK-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

72,308 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.6
Overall Length(mm) 142 Details Type Main Body

Please check the type/dimensions/specifications of the part SK-4 in the Safety Cutter SK-4 series.

Tech Support