(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Touch knife TK-3M/24 (Part Numbers)

Touch knife TK-3M/24

Magnetic Touch Knife features a stainless steel blade and magnetic back. Can be used for a number of purposes. 24pcs. packed in a display card.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

TK-3M

 
Part Number
TK-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

27,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.38
Overall Length(mm) 52 Details Type Main Body

Please check the type/dimensions/specifications of the part TK-3M in the Touch knife TK-3M/24 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)