(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spare blade for Art Knife Pro KB4-NS/3 (Part Numbers)

Spare blade for Art Knife Pro KB4-NS/3

3 saw blades for professional art knife in a plastic case. Packed in a plastic bag.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

KB4-NS/3

 
Part Number
KB4-NS/3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

47,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.38
Overall Length(mm) 64 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part KB4-NS/3 in the Spare blade for Art Knife Pro KB4-NS/3 series.

Tech Support