(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

18mm Spare Blade LBD-10 (10pcs pack)【10 Pieces Per Package】 (Part Numbers)

18mm Spare Blade LBD-10 (10pcs pack)

10 double segments heavy-duty blades in a plastic case.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

LBD-10

 
Part Number
LBD-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

52,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.5
Overall Length(mm) 110 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part LBD-10 in the 18mm Spare Blade LBD-10 (10pcs pack) series.

Tech Support