(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9mm Snap-Off blade cutter SPC-1 (Part Numbers)

9mm Snap-Off blade cutter SPC-1

Economy with replaceable blade capability. 40 pcs. in a plastic bucket. A pocket clip/blade snapper is included.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

SPC-1

 
Part Number
SPC-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,923 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.38
Overall Length(mm) 127 Details Type Main Body

Please check the type/dimensions/specifications of the part SPC-1 in the 9mm Snap-Off blade cutter SPC-1 series.

Tech Support