(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9mm Snap-Off blade cutter S (Part Numbers)

9mm Snap-Off blade cutter S

Metal handle compact cutter. Includes a pocket clip/blade snapper.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

S

 
Part Number
S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

23,077 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.38
Overall Length(mm) 121 Details Type Main Body

Please check the type/dimensions/specifications of the part S in the 9mm Snap-Off blade cutter S series.

Tech Support