(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Mini Case AL-M Series

Click this image to zoom it.

Move the mouse over the image to zoom

Aluminum Mini Case AL-M Series

Standard Unit Price:
354,937 IDR
Days to Ship :
9 Day(s) or more

[Features]
·Suitable for storing tools, parts, small accessories, etc.
·The inside is covered with cushion material, so its contents are not easily scratched.

Basic Specifications

  • Product Type
    Other
  • Height (mm)
    65
  • Width (mm)
    198
  • Depth (mm)
    99
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • JAN Code
    4991068147904
  • Detailed Type
    Aluminum Mini Case
  • Detailed Specifications 1
    ·Outer Dimensions (mm): 198 × 99 × 65; Inner dimensions (mm): 184 × 74 × 48 (24 + 24); Materials: Aluminum / MDF / EVA (vinyl acetate); Weight: 0.3 kg; Maximum storage weight: 1.5 kg
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
354,937 IDR

Part Number : 3-9684-01
Days to Ship 9 Day(s) or more
Standard Unit Price 354,937 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Height (mm)
    65
  • Width (mm)
    198
  • Depth (mm)
    99
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • JAN Code
    4991068147904
  • Detailed Type
    Aluminum Mini Case
  • Detailed Specifications 1
    ·Outer Dimensions (mm): 198 × 99 × 65; Inner dimensions (mm): 184 × 74 × 48 (24 + 24); Materials: Aluminum / MDF / EVA (vinyl acetate); Weight: 0.3 kg; Maximum storage weight: 1.5 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support