(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SOMTA FORM A CENTRE DRILL_114-SO (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
1140080-SO
1140100-SO
1140125-SO
1140160-SO
1140200-SO
1140250-SO
1140315-SO
1140400-SO
1140500-SO
1140630-SO
1140800-SO
1141000-SO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No.

68,572 IDR

1 Piece(s) 2 Day(s) 3.151.1251140080-SO

63,715 IDR

1 Piece(s) 2 Day(s) 3.151.331.51140100-SO

64,572 IDR

1 Piece(s) 2 Day(s) 3.151.631.51140125-SO

69,429 IDR

1 Piece(s) 2 Day(s) 4235.51140160-SO

81,572 IDR

1 Piece(s) 2 Day(s) 52.5401140200-SO

85,572 IDR

1 Piece(s) 2 Day(s) 6.33.1451140250-SO

109,000 IDR

1 Piece(s) 2 Day(s) 83.9501140315-SO

145,286 IDR

1 Piece(s) 2 Day(s) 105561140400-SO

180,858 IDR

1 Piece(s) 2 Day(s) 12.56.3631140500-SO

257,429 IDR

1 Piece(s) 2 Day(s) 168711140630-SO

506,858 IDR

1 Piece(s) 2 Day(s) 2010.1801140800-SO

679,572 IDR

1 Piece(s) 2 Day(s) 2512.81001141000-SO

Loading...

  1. 1

Basic Information

Work Material General Steel Tool Material Type High-Speed Steel Coating Presence None
Torsional Angle(°) 60

Tech Support