(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Repair Kit RK-RH2VH

Click this image to zoom it.

Move the mouse over the image to zoom

Repair Kit RK-RH2VH

Standard Unit Price:
1,183,077 IDR
Days to Ship :
12 Day(s)

[Applications]
· Compatible models: RH2VHS
· Parts list: Set of No.1 and 2.

(i)Caution

  • Repair work may need to be performed by a qualified specialist.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Handle Type
    Swivel ratchet
  • Ratchet Handle Full Length Type
    Short
  • Ratchet Mechanism
    Round
  • Number of Ratchet Teeth
    72 × 2 (Equivalent to 144)
  • Insertion Angle(mm)
    6.35
  • Overall Length
    150
  • Detailed type
    Swivel
  • Weight (g)
    142
  • JAN Code
    4953488317121
  • Mass(g)
    142
  • Dimension D(mm)
    29.6
  • Dimension H(mm)
    28.5
  • Dimension T(mm)
    21

Details

Catalog

Japanese Only
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
12 Day(s)
1,183,077 IDR

Part Number : RH2VHS
Days to Ship 12 Day(s)
Standard Unit Price 1,183,077 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Handle Type
    Swivel ratchet
  • Ratchet Handle Full Length Type
    Short
  • Ratchet Mechanism
    Round
  • Number of Ratchet Teeth
    72 × 2 (Equivalent to 144)
  • Insertion Angle(mm)
    6.35
  • Overall Length
    150
  • Detailed type
    Swivel
  • Weight (g)
    142
  • JAN Code
    4953488317121
  • Mass(g)
    142
  • Dimension D(mm)
    29.6
  • Dimension H(mm)
    28.5
  • Dimension T(mm)
    21

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

RK-RH2VH Parts List

Part Name
1
Drive assembly
2
Retaining ring

RH2VHS Parts Diagram


Tech Support