(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
MW-60 Jet Line

MW-60 Jet Line

Standard Unit Price:
1,312,308 IDR
Days to Ship :
12 Day(s)

Clears straight lines and curves without difficulty
[Features]
· A threading wire that aims for safety and workability
· A pro-specification item that is indispensable for threading work
· An item essential to increasing work speed
· Smooth: The lead head with guide wire can pass effortlessly through bends
· Lightweight: Extremely light and easy to handle when compared to steel wire ropes.
· Safe: As it is made of resin, it will not scratch workers or damage the building interior.
· Strong: The high fracture load is proof of the strength against scratches and shock.

Basic Specifications

  • Shape
    φ2.6mm×3
  • Length(m)
    15
  • Wire diameter(ø mm)
    5.7
  • Safe working load resistance
    2.9kN(295kgf)
  • Fracture load
    6.4kN(650kgf)
  • JAN code
    4992456003048
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,312,308 IDR

Part Number : MW-6015
Days to Ship 12 Day(s)
Standard Unit Price 1,312,308 IDR

Specificationtitle

  • Shape
    φ2.6mm×3
  • Length(m)
    15
  • Wire diameter(ø mm)
    5.7
  • Safe working load resistance
    2.9kN(295kgf)
  • Fracture load
    6.4kN(650kgf)
  • JAN code
    4992456003048

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support