(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Set (Chest Type)

Tool Set (Chest Type)

Standard Unit Price:
19,461,538 IDR
Days to Ship :
12 Day(s)

· Set of carefully selected items to cover all of your everyday maintenance needs.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Set Content(Point)
    54
  • Insertion Angle(mm)
    9.5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
19,461,538 IDR

Part Number : SK3540BX
Days to Ship 12 Day(s)
Standard Unit Price 19,461,538 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Set Content(Point)
    54
  • Insertion Angle(mm)
    9.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support