(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
K Type For General Hand-Tightening

K Type For General Hand-Tightening

Standard Unit Price:
2,156,667 IDR
Days to Ship :
16 Day(s) or more

Band with both edges smooth, making them easy on the hands
· [Features]
· A product that makes the most of proprietary Sekisui technologies and production methods.
· Both edges are smooth, so they can be used with bare hands without pain.
· [Applications]
· Packaging of a variety of products using a heat sealer or metal seal stopper.

Basic Specifications

  • Product Model
    Hand Tightening Use
  • Width(mm)
    15.5
  • Length(m)
    1,000
  • Tensile Strength(kg)
    1,300
  • Breaking Elongation
    25% or less
  • Mass(g)
    22,000
  • Inner capacity
    5 rolls
Part Number
Inner capacity

Refine by

  • 5 rolls
  • Clear
Detail Color

Refine by

  • Blue
  • Yellow
  • Clear
JAN Code

Refine by

  • 4906648051977
  • 4906648051991
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 rolls
Blue
4906648051991
16 Day(s) or more
2,156,667 IDR

Minimum order quantity is 5 pack.

Part Number : PP15.5X1000K-BL
Days to Ship 16 Day(s) or more
Standard Unit Price 2,156,667 IDR
Quantity 5 rolls

Specificationtitle

  • Product Model
    Hand Tightening Use
  • Width(mm)
    15.5
  • Length(m)
    1,000
  • Detail Color
    Blue
  • Tensile Strength(kg)
    1,300
  • Breaking Elongation
    25% or less
  • JAN Code
    4906648051991
  • Mass(g)
    22,000
5 rolls
Yellow
4906648051977
16 Day(s) or more
2,156,667 IDR

Minimum order quantity is 5 pack.

Part Number : PP15.5X1000K-YE
Days to Ship 16 Day(s) or more
Standard Unit Price 2,156,667 IDR
Quantity 5 rolls

Specificationtitle

  • Product Model
    Hand Tightening Use
  • Width(mm)
    15.5
  • Length(m)
    1,000
  • Detail Color
    Yellow
  • Tensile Strength(kg)
    1,300
  • Breaking Elongation
    25% or less
  • JAN Code
    4906648051977
  • Mass(g)
    22,000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)