(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Screwdriver With Brush CL Series (DC Type) Lever-Start Type (Part Numbers)

Electric Screwdriver With Brush CL Series (DC Type) Lever-Start Type

[Features]
· Superior workability at a wide range of torques.
· Long-selling screwdriver with high workability, reliability and stability in a precision combination.
· With a grip shape that is easy to grasp, it reduces the burden of long periods of work.
· Low voltage, direct current type safe design for peace of mind during use.

PDF

Part Number

Configured Part Number is shown.

CL-7000

 
Part Number
CL-7000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,634,200 IDR

1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.3 to 2.5 Compatible Screw: Small Screw(mm) 2.0 to 5.0 Cord Length(m) 2
Start Method Lever Start Type Compatible Screw: Tapping Screw(mm) 2.0 to 4.0 Rotation Speed(min⁻¹) High: 750, Low: 500
Overall Length(mm) 255 Body diameter(mm) ø37 Torque conversion Stepless adjustment
Bit socket HIOS shank (standard) H5 Bit socket hex shank H5 and 5HEX (dual-use socket) Compatible power supply CLT-60, MC-70L
Compatible carbon brush CL65-0490 Attachments HIOS shank bits (1 each): +#1 (ø5 × 60 mm), #2 (ø5 × 60 mm) / Spring: yellow Mass(g) 750

Please check the type/dimensions/specifications of the part CL-7000 in the Electric Screwdriver With Brush CL Series (DC Type) Lever-Start Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)