(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Capacity Standard Type Mechanical Force Gauge PSH Series (Part Numbers)

High Capacity Standard Type Mechanical Force Gauge PSH Series

[Features]
· All models are equipped with peak hold function to enable peak testing.
· Zero adjustment function for tare weight allows adjustment of attachment mass, etc.
[Applications]
· Strength test of various materials (tensile strength, compression strength, shear strength measurements, etc.)
· Suction/repulsion measurement of solenoid and magnet
· Adhesion peel strength measurement of laminate tubes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PSH-1000N

Part Number
PSH-1000N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

35,504,615 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Dial Allowable Maximum Load (N) 1,000 Minimum graduation(N) 10
External Dimensions(mm) 95 x 290 x 63.4 Mass(g) 3,100 Measurement accuracy Tolerance within ± 0.1% F.S
Stroke(mm) 10 Accessory Attachment x 6 types, dedicated handle bar × 2 pcs, dedicated bolt for force gauge mounting plate × 4 Display Real time / peak mode switching type

Please check the type/dimensions/specifications of the part PSH-1000N in the High Capacity Standard Type Mechanical Force Gauge PSH Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)