(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Attachment (Part Numbers)

Long Attachment

[Features]
· Ideal for machining hard-to-reach spaces, such as fine holes, the inside of deep holes, narrow places and low surfaces, etc.
· Made as thin as possible, with the straight part also made as long as possible.
· Provides high precision, high durability and high quality.
· When exchanging tools, tighten with a wrench for secure chucking.

PDF

Part Number

Configured Part Number is shown.

BMH-300

 
Part Number
BMH-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,134,737 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Accessory Available
Standard collet(mm) ø3.0 (CHM-3.0) Dimensions(mm) ø13 (tip diameter) Maximum rotational speed(min-1) 35,000 or less
Accessory Spanner (7 × 5.1) (6 × 4.5): 1 pc. each / Pin spanner (K-233): 1 pc. Mass(g) 156

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)