(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Rapid-Grip Wrench

Aluminum Rapid-Grip Wrench

Standard Unit Price:
2,420,000 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· The ratchet mechanism can be used with the spring-embedded jaw.
· 35% lighter than the heavy duty model.
· Ideal for overhead work.

Basic Specifications

Part Number
Grippable Tube (O.D.)(mm)

Refine by

  • Up to 61
  • Up to 89
  • Clear
Overall Length(mm)

Refine by

  • 350
  • 450
  • Clear
Ability(mm)

Refine by

  • 40 (fitting)
  • 65 (fitting)
  • Clear
Ability(inch)

Refine by

  • 1.1/2 (fitting)
  • 2.1/2 (fitting)
  • Clear
Model Number

Refine by

  • 14
  • 18
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
Up to 61
350
40 (fitting)
1.1/2 (fitting)
14
12 Day(s)
2,420,000 IDR

Part Number : 12693
Days to Ship 12 Day(s)
Standard Unit Price 2,420,000 IDR

Specificationtitle

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Grippable Tube (O.D.)(mm)
    Up to 61
  • Overall Length(mm)
    350
  • Ability(mm)
    40 (fitting)
  • Ability(inch)
    1.1/2 (fitting)
  • Model Number
    14
  • Mass(kg)
    0.9
Up to 89
450
65 (fitting)
2.1/2 (fitting)
18
Quote
3,070,154 IDR

Part Number : 12698
Days to Ship Quote
Standard Unit Price 3,070,154 IDR

Specificationtitle

  • Product Type
    Pipe Wrench (Made of Aluminum)
  • Grippable Tube (O.D.)(mm)
    Up to 89
  • Overall Length(mm)
    450
  • Ability(mm)
    65 (fitting)
  • Ability(inch)
    2.1/2 (fitting)
  • Model Number
    18
  • Mass(kg)
    1.9