(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Raprench

Raprench

Standard Unit Price:
1,936,308 IDR
Days to Ship :
50 Day(s)

[Features]
· A wrench that can be used as a hammer in emergencies thanks to the special structure of the hook jaw and housing.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
50 Day(s)
1,936,308 IDR

Part Number : 31395
Days to Ship 50 Day(s)
Standard Unit Price 1,936,308 IDR

Specificationtitle

  • Product Type
    Other
  • Grippable Tube (Nominal Size)(mm)
    Up to 40 (up to 1.1/2 in.)
  • Grippable Tube (O.D.)(mm)
    Up to 49
  • Overall Length(mm)
    250
  • Model Number
    10
  • Trusco code
    852-0731
  • Mass(kg)
    0.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)