(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Office Shredder OF23 (Part Numbers)

Office Shredder OF23

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A shredder ideal for office use that can shred up to 23 sheets of A4 copy paper at once.
· Very convenient for destroying a large volume of documents as it is capable of shredding up to 23 sheets at once.
· With convenient casters for movement.
· Product compliant with Japan's Green Purchasing Law.
[Functions]
· Automatic reverse function (Auto-reverse): When a paper jam is detected, the cutter is automatically reversed for 3 seconds to push back the paper upward.
· Automatic OFF function: If no shredding operation is performed for 5 minutes after the power ON, the shredder power automatically turns OFF.
[Safety devices]
· Overheat prevention device: The shredder automatically stops when the motor heats up.
· Waste bin switch: The shredder power automatically turns off when the door is opened.
· Thermal fuse: If the motor overheats abnormally and reaches a set temperature, the fuse blows to shut the shredder power.
[Materials]
· ABS resin, polypropylene, steel

Part Number

Configured Part Number is shown.

OF23

Part Number
OF23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner capacity

13,565,847 IDR

1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Pieces Of Paper To Shred(sheet) 16 to 25 Cuttable Media Not Applicable Details of maximum pieces of paper to shred(sheet) 23 sheets of A4 copy paper (50 Hz) *1 to 2 sheets fewer for 60 Hz.
Width(mm) Approx. 380 Depth(mm) Approx. 290 Height(mm) Approx. 600
Inlet port width(mm) 210 Trusco Code 835-9337 Power consumption(W) 430 W (50 Hz) / 500 W (60 Hz)
Rated time 15 minutes Cord length(m) Approx. 1.4 Power Supply(V) AC100 (50/60 Hz)
Trash Can Capacity(L) Approx. 30 L (approx. 700 sheets of A4 copy paper) Shredding speed(m/min) Approx. 2.6 (50 Hz), approx. 3.0 (60 Hz) Shredding Size Cross cut: Approx. 4 × 34 mm
Mass(g) 18,000 Inner capacity 1 unit

Please check the type/dimensions/specifications of the part OF23 in the Office Shredder OF23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)