(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electro Pliers (SB With Open Spring) 1391-200

Electro Pliers (SB With Open Spring) 1391-200

Standard Unit Price:
1,533,505 IDR
Days to Ship :
12 Day(s)

6-in-one Multifunctional Electro Pliers for Electrical Work 1391-200.
[Features]
· Six functions in one pair of pliers (grasping, bending, deburring, cable cutting, peeling and end sleeve crimping).
· The cutting blade can be protected while closed.
· The cutting blade can be closed while using other functions by operating the locking lever.
· Can "grasp" without opening the pliers using its intelligent latching mechanism.
[Applications]
· Ideal for all sorts of electrical work.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single item
  • Mass(g)
    265
  • Stripping Capacity(mm2)
    0.75–1.5/2.5
  • JAN Code
    4003773075301
  • Specifications
    Head finish: black anti-rust coat, polished. Handle specifications: Plastic coating
  • Features
    Style: flat mouth. Flat gripping surface/grasping surface with linear cuts
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
12 Day(s)
1,533,505 IDR

Part Number : 1391-200
Days to Ship 12 Day(s)
Standard Unit Price 1,533,505 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single item
  • Mass(g)
    265
  • Stripping Capacity(mm2)
    0.75–1.5/2.5
  • JAN Code
    4003773075301
  • Specifications
    Head finish: black anti-rust coat, polished. Handle specifications: Plastic coating
  • Features
    Style: flat mouth. Flat gripping surface/grasping surface with linear cuts