(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electronics Pliers 3522-115

Electronics Pliers 3522-115

Standard Unit Price:
936,159 IDR
Days to Ship :
8 Day(s) or more

· High-precision pliers that are ideal for assembly work related to extreme-precision electronics and precision equipment.
· For work involving grasping or bending components.
· The joint part is a precise combination of 3 pieces (box joint).
· The grasping surface is flat and does not scratch components.
· The head has been carefully chamfered.
· There is no need to open the opening even when repeating a task because it comes with a double open spring that gives little resistance.
· Made from oil quenched and tempered special tool steel.
· The plating is peeled off from the tool and does not negatively affect the circuit because it has undergone anti-rust processing by polishing using high-grade oil.
[Precautions]* Comfort handle (main item) is not insulated.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • Single Item / Set Classification
    Single item
  • Mass(g)
    73
  • Opening Tip Length(mm)
    22.5
  • Joint Part Width(mm)
    9.5
  • Tip Thickness(mm)
    2.0
  • Tip Width(mm)
    1.5
  • JAN Code
    4003773013907
  • Specifications
    Head finish: polished sharp surface. Handle specifications: comfort
  • Features
    Style: semi-circular opening. Flat gripping surface
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
8 Day(s) or more
936,159 IDR

Part Number : 3522-115
Days to Ship 8 Day(s) or more
Standard Unit Price 936,159 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    115
  • Single Item / Set Classification
    Single item
  • Mass(g)
    73
  • Opening Tip Length(mm)
    22.5
  • Joint Part Width(mm)
    9.5
  • Tip Thickness(mm)
    2.0
  • Tip Width(mm)
    1.5
  • JAN Code
    4003773013907
  • Specifications
    Head finish: polished sharp surface. Handle specifications: comfort
  • Features
    Style: semi-circular opening. Flat gripping surface