(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ESD Electronics Nippers 7732

ESD Electronics Nippers 7732

Standard Unit Price:
3,337,092 IDR
Days to Ship :
12 Day(s)

· Cutting pliers with excellent cutting ability and durability.
· Compatible with hard materials, such as piano wires, nickel wires, tungsten wires and diode wires.
· The joint part is a precise combination of 3 pieces (box joint).
· There is no need to open the opening even when repeating a task because it comes with a double open spring that gives little resistance.
· The hardness of the cutting blade to which a hard metal blade is soldered to is HRC80-83.
· Highly reliable cuts are maintained by preventing deformation of the blade due to overload.
· Significantly cut down costs with the pliers' long service life.
· Can be used in a wide variety of applications, such as electronics, communications and electronic equipment.
· Electrostatic discharge (ESD) type.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    120
  • Piano Wire Cutting Performance(φ/mm)
    0.2
  • Single Item / Set Classification
    Single item
  • Mass(g)
    80
  • Soft Wire Cutting Capacity(mm φ)
    1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Opening Tip Length(mm)
    14
  • Joint Part Width(mm)
    11
  • JAN Code
    4003773075820
  • Specifications
    Head finish: polished sharp surface. Handle specifications: ESD
  • Features
    Style: tapered head, cutting surface with small bevels
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
3,337,092 IDR

Part Number : 7732-120HESD
Days to Ship 12 Day(s)
Standard Unit Price 3,337,092 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    120
  • Piano Wire Cutting Performance(φ/mm)
    0.2
  • Single Item / Set Classification
    Single item
  • Mass(g)
    80
  • Soft Wire Cutting Capacity(mm φ)
    1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Opening Tip Length(mm)
    14
  • Joint Part Width(mm)
    11
  • JAN Code
    4003773075820
  • Specifications
    Head finish: polished sharp surface. Handle specifications: ESD
  • Features
    Style: tapered head, cutting surface with small bevels

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)