(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fender Cover

Click this image to zoom it.

Move the mouse over the image to zoom

Fender Cover

Standard Unit Price:
812,738 IDR
Days to Ship :
8 Day(s)

[Features]
· Easily attach onto fender with 4 magnetic rubber pieces provided inside.
· Folding seam makes it easier to set the cover onto fenders.
· The cloth interior is gentle against bodies, and the soft vinyl leather exterior softens shocks.
· The undercarriage can be worked on even while the fender cover is attached. The long size is sufficient to cover even long-nosed cars.

(i)Caution

  • Do not use near places or parts that could be adversely affected by the magnets, such as electronic parts, etc.
    · The magnetic rubber attracts iron particles. Always remove these before using the cover.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
812,738 IDR

Part Number : AYC-2
Days to Ship 8 Day(s)
Standard Unit Price 812,738 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1,100
  • Width(mm)
    400
  • Mass(g)
    750

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support