(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Plug Wrench Set

Small Plug Wrench Set

Standard Unit Price:
1,832,514 IDR
Days to Ship :
8 Day(s)

[Applications]
· Plug wrench set developed exclusively for motorcycles.
· Frequently used sizes have been included, and the combination with the special extension socket and plate ratchet offset wrench has increased the number of applicable models drastically.

Basic Specifications

  • Product Type
    For Two-Wheeled Vehicles
  • Shape
    Hexagon
  • Set Content
    Plug wrench, special extension socket, plate ratchet offset wrench, metal case
  • Mass(g)
    1,000
  • Features
    Tip magnet, power fit

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
1,832,514 IDR

Part Number : B126P
Days to Ship 8 Day(s)
Standard Unit Price 1,832,514 IDR

Specificationtitle

  • Product Type
    For Two-Wheeled Vehicles
  • Shape
    Hexagon
  • Set Content
    Plug wrench, special extension socket, plate ratchet offset wrench, metal case
  • Mass(g)
    1,000
  • Features
    Tip magnet, power fit

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support