(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outside Micrometer (Part Numbers)

Outside Micrometer

[Features]
· Frame has a painted finish with strong rust resistance.
· Measurement surface has a cemented carbide tip, and is strong without rattling.
· Includes a pressure regulator.

(i)Caution

  • Be sure to read the instruction manual, etc. thoroughly before use.
    · Avoid using in locations with high moisture or dust, or in locations with direct exposure to water or oil, etc. This will cause malfunction.
    · Read the measurement value from directly in front of the gauge.
    · Do not use gasoline, paint thinner, etc. to clean the gauge. This may cause deformation.
    · Avoid exceeding the gauge measurement range.
    · Check precision after rough handling, such as dropping or cracking, or when required based on usage conditions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GMM-025
GMM-050
GMM-075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Dimension L
(mm)
Weight
(g)

1,402,628 IDR

1 Piece(s) 8 Day(s) 0 to 25120160

2,071,999 IDR

1 Piece(s) 8 Day(s) 25 to 50145215

2,712,010 IDR

1 Piece(s) 8 Day(s) 50 to 75175315

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Dial Waterproof Function NA
Output terminal for measuring data: with or without NA Scale interval(mm) 0.01

Tech Support