(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
45° Long Offset Wrench (Inches)

45° Long Offset Wrench (Inches)

Standard Unit Price:
94,671 IDR-
Days to Ship :
8 Day(s)

[Features]
· The handle is at a 45° offset angle.

Basic Specifications

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 195
  • 245
  • Clear
Width across flat dimension(Inch)

Refine by

  • 3/8 × 7/16
  • 5/8 × 11/16
  • Clear
Thickness T1(mm)

Refine by

  • 6
  • 10
  • Clear
Thickness T2(mm)

Refine by

  • 7
  • 10
  • Clear
Dimension d1(mm)

Refine by

  • 16
  • 24
  • Clear
Dimension D2(mm)

Refine by

  • 18
  • 26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
195
3/8 × 7/16
6
7
16
18
8 Day(s)
94,671 IDR

Part Number : MB25-3/8X7/16
Days to Ship 8 Day(s)
Standard Unit Price 94,671 IDR

Specificationtitle

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    195
  • Offset Angle(°)
    45
  • Width across flat dimension(Inch)
    3/8 × 7/16
  • Single Product/Set Classification
    Single Item
  • Thickness T1(mm)
    6
  • Thickness T2(mm)
    7
  • Dimension d1(mm)
    16
  • Dimension D2(mm)
    18
  • Mass(g)
    80
  • Shape
    Double hex
245
5/8 × 11/16
10
10
24
26
8 Day(s)
133,995 IDR

Part Number : MB25-5/8X11/16
Days to Ship 8 Day(s)
Standard Unit Price 133,995 IDR

Specificationtitle

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Overall Length(mm)
    245
  • Offset Angle(°)
    45
  • Width across flat dimension(Inch)
    5/8 × 11/16
  • Single Product/Set Classification
    Single Item
  • Thickness T1(mm)
    10
  • Thickness T2(mm)
    10
  • Dimension d1(mm)
    24
  • Dimension D2(mm)
    26
  • Mass(g)
    105
  • Shape
    Double hex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support