(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Set (Chest And Wagon Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Set (Chest And Wagon Type)

Standard Unit Price:
20,676,699 IDR
Days to Ship :
8 Day(s)

[Features]
· A tool set featuring the SKX0213 standard form chest and the SKX2613 wagon.
· The standard kit with all the additional necessary tools for automobile maintenance.
· Compatible with screw sizes in line with the recent globalization of the automobile industry. (9.5 sq. sockets and offset wrenches - 15, 16, and 18 mm)
· 6.3 sq. socket wrenches that enable efficient and comfortable work in tight spaces.
· 14 and 16 mm plug wrenches.
· Handy remover; convenient for interior removing, which is necessary for attaching car stereos, car navigation systems and ETC devices.
· A handy ratchet combination wrench for quick turning work.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    94
  • Case color
    Red
  • Insertion Angle(mm)
    9.5 sq.
  • Mass(g)
    45,000
  • Case
    Chest × 1, wagon × 1

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
20,676,699 IDR

Part Number : SK59310XX
Days to Ship 8 Day(s)
Standard Unit Price 20,676,699 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    94
  • Case color
    Red
  • Insertion Angle(mm)
    9.5 sq.
  • Mass(g)
    45,000
  • Case
    Chest × 1, wagon × 1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support