(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Timer, Red (Part Numbers)

Digital Timer, Red

[Features]
· 100-minute timer.
· Includes count up function, pre-alarm function and magnet.

  • STOCK

Part Number

Configured Part Number is shown.

AD5706RE-BP

Part Number
AD5706RE-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

226,615 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 50 seconds Minimum Timekeeping(Second) 10
Dimension (width)(mm) 55 Dimension (vertical)(mm) 84 Thickness(mm) 15
Collar Red Mass(g) Approx. 48 (batteries included) Power Supply Coin type lithium battery (CR2032) × 1 (included)
Timer function Count down (until alarm set time), count up (when started from 00m:00s) Application Suitable for various applications including school, the home and the workplace.

Please check the type/dimensions/specifications of the part AD5706RE-BP in the Digital Timer, Red series.

Tech Support