(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Infrared Radiation Thermometer AD-5613A (Part Numbers)

Infrared Radiation Thermometer AD-5613A

[Features]
・ Compact size enables easy temperature checking
・ Measurement range is -55 to +220°C
・ Auto Power OFF function included

  • STOCK

Part Number

Configured Part Number is shown.

AD-5613A

Part Number
AD-5613A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

755,231 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -55 to 220 Temperature minimal display(°C) 0.1 (-55.0 to 199.9), 1 (Other measurement range)
Distance to Measuring Range Ratio (D to S) 1:1 Battery life Approx. 30 h (continuous use) Measurement accuracy: radiation thermometer ±2% or ±2°C, whichever value is greater (-33°C to 220°C), ±4°C (other measurement range)
Width(mm) 39 Depth(mm) 19 Height(mm) 77
Main Body: Mass(g) Approx. 32 (includes batteries) Accessory Instruction Manual

Please check the type/dimensions/specifications of the part AD-5613A in the Infrared Radiation Thermometer AD-5613A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)