(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Working Desk Top Shelf, GZUSR Series

Working Desk Top Shelf, GZUSR Series

Standard Unit Price:
2,212,311 IDR-
Days to Ship :
17 Day(s) or more

[Features]
·The space on the desk can be effectively used as a storage space by retrofitting
·Clamp type for easy installation
·Shelf boards can be installed in 8 levels at a 51-mm pitch
·There is also a high type with double the storage capacity
·The installation location must have a top plate thickness of 15 to 36 mm and a depth of 40 mm or more

Basic Specifications

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
Part Number
Dimensions(mm)

Refine by

  • W786×D280×H453
  • W986×D280×H453
  • W1186×D280×H453
  • W1386×D280×H453
  • Clear
Product Detail Type

Refine by

  • W1,000 walnut
  • W1,000 white
  • W1,200 walnut
  • W1,200 white
  • W1,400 walnut
  • W1,400 white
  • W800 walnut
  • W800 white
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W986×D280×H453
W1,000 walnut
17 Day(s) or more
2,385,573 IDR

Part Number : 61-9982-31
Days to Ship 17 Day(s) or more
Standard Unit Price 2,385,573 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W986×D280×H453
  • Product Detail Type
    W1,000 walnut
  • Weight(kg)
    6.6
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    Walnut B
W986×D280×H453
W1,000 white
17 Day(s) or more
2,385,573 IDR

Part Number : 61-9982-32
Days to Ship 17 Day(s) or more
Standard Unit Price 2,385,573 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W986×D280×H453
  • Product Detail Type
    W1,000 white
  • Weight(kg)
    6.6
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    White
W1186×D280×H453
W1,200 walnut
17 Day(s) or more
2,693,023 IDR

Part Number : 61-9982-33
Days to Ship 17 Day(s) or more
Standard Unit Price 2,693,023 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W1186×D280×H453
  • Product Detail Type
    W1,200 walnut
  • Weight(kg)
    7.7
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    Walnut B
W1186×D280×H453
W1,200 white
17 Day(s) or more
2,693,023 IDR

Part Number : 61-9982-34
Days to Ship 17 Day(s) or more
Standard Unit Price 2,693,023 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W1186×D280×H453
  • Product Detail Type
    W1,200 white
  • Weight(kg)
    7.7
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    White
W1386×D280×H453
W1,400 walnut
17 Day(s) or more
3,010,626 IDR

Part Number : 61-9982-35
Days to Ship 17 Day(s) or more
Standard Unit Price 3,010,626 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W1386×D280×H453
  • Product Detail Type
    W1,400 walnut
  • Weight(kg)
    8.4
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    Walnut B
W1386×D280×H453
W1,400 white
22 Day(s) or more
3,010,626 IDR

Part Number : 61-9982-36
Days to Ship 22 Day(s) or more
Standard Unit Price 3,010,626 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W1386×D280×H453
  • Product Detail Type
    W1,400 white
  • Weight(kg)
    8.4
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    White
W786×D280×H453
W800 walnut
17 Day(s) or more
2,212,311 IDR

Part Number : 61-9982-37
Days to Ship 17 Day(s) or more
Standard Unit Price 2,212,311 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W786×D280×H453
  • Product Detail Type
    W800 walnut
  • Weight(kg)
    5.6
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    Walnut B
W786×D280×H453
W800 white
17 Day(s) or more
2,212,311 IDR

Part Number : 61-9982-38
Days to Ship 17 Day(s) or more
Standard Unit Price 2,212,311 IDR

Specificationtitle

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Dimensions(mm)
    W786×D280×H453
  • Product Detail Type
    W800 white
  • Weight(kg)
    5.6
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel
  • Color
    White

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)