(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chemical Metering Injection Pump E VTF

Chemical Metering Injection Pump E VTF

Standard Unit Price:
29,562,792 IDR
Days to Ship :
19 Day(s) or more

[Features]
·It uses planetary gears and boasts outstanding strength / accuracy / quietness
·The PTFE lining diaphragm has excellent durability, and the aluminum main body case is lightweight, robust and safe even in tough sites
·A wide variety of materials and shapes are available according to various chemicals and applications (Please contact the manufacturer separately)

Basic Specifications

  • Maximum discharge pressure
    1.0 MPa
  • Maximum discharge amount
    100 mL/min (50 Hz), 120 mL/min (60 Hz)
  • Product detail type
    100 / 120 mL/min
  • Maximum stroke length
    4mm
  • Material
    Wetted parts: Pump Head: PVC; Valve: PTFE; O-ring: FKM
  • Power Supply
    Single-phase 100 V, 50/60 Hz
  • Connection
    ø6 × ø11 PVC hose
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
19 Day(s) or more
29,562,792 IDR

Part Number : 61-4441-59
Days to Ship 19 Day(s) or more
Standard Unit Price 29,562,792 IDR

Specificationtitle

  • Maximum discharge pressure
    1.0 MPa
  • Maximum discharge amount
    100 mL/min (50 Hz), 120 mL/min (60 Hz)
  • Product detail type
    100 / 120 mL/min
  • Maximum stroke length
    4mm
  • Material
    Wetted parts: Pump Head: PVC; Valve: PTFE; O-ring: FKM
  • Power Supply
    Single-phase 100 V, 50/60 Hz
  • Connection
    ø6 × ø11 PVC hose