(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
CARRY Easy OTG-E50 Series

CARRY Easy OTG-E50 Series

Standard Unit Price:
870,278 IDR
Days to Ship :
20 Day(s) or more

[Features]
·Light and fashionable carrier platform truck that anyone can easily use
·The product weight is one of the most lightweight class among 4-wheeled platform trucks
·Includes a rubber cord with a hook to prevent the load from collapsing during transportation
·Elastomer wheels reduce running noise
·Slim size that does not get in the way and convenient for storage

Basic Specifications

  • Caster material
    Elastomer
  • Main Body Material
    PP
  • Weight
    Approx. 3 kg
  • Material of Handle
    Steel (Chrome plating)
Part Number
Color

Refine by

  • Dark brown
  • Rose pink
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Dark brown
20 Day(s) or more
870,278 IDR

Part Number : 61-9632-55
Days to Ship 20 Day(s) or more
Standard Unit Price 870,278 IDR

Specificationtitle

  • Color
    Dark brown
  • Caster material
    Elastomer
  • Main Body Material
    PP
  • Weight
    Approx. 3 kg
  • Material of Handle
    Steel (Chrome plating)
Rose pink
20 Day(s) or more
870,278 IDR

Part Number : 61-9632-56
Days to Ship 20 Day(s) or more
Standard Unit Price 870,278 IDR

Specificationtitle

  • Color
    Rose pink
  • Caster material
    Elastomer
  • Main Body Material
    PP
  • Weight
    Approx. 3 kg
  • Material of Handle
    Steel (Chrome plating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)