(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Balancer 1.3 m Internal Diameter φ8.5 (Part Numbers)

Air Balancer 1.3 m Internal Diameter φ8.5

[Features]
· An integrated type air reel and balancer.
· Can be used to lightly raise and lower pneumatic tools.
· It is easy to adjust the torque according to the suspended load.
[Applications]
· Vehicle Production Line
· Production Plants
· Automobile/Vehicle Maintenance

Part Number

Configured Part Number is shown.

DBA-13

Part Number
DBA-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,676,218 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Tool balancer Capacity(kg) 0​.​1​~3 Stroke(m) 1.3
Load Resistance(kgf) 15 Hose I.D.(mm) 8.5 JAN Code 4​9​3​0​5​1​0​3​1​5​0​3​4
Mass(kg) 2.2 Material ABS, Hose: Reinforced Knitting Yarn with 1B Braided Polyurethane Mounting Bracket Primary Side: R3/8, Secondary Side: PS3/8 Fixed Joint

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)