(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
TRUSCO ヒンジキャップボトル 20ml

TRUSCO ヒンジキャップボトル 20ml

Standard Unit Price:
49,846 IDR-
Days to Ship :
1 Day(s)

A highly versatile narrow-mouthed PE container.
With a hinge cap.
[Materials]polyethylene (PE)

Basic Specifications

  • Main Body Material
    PE
  • Specifications
    Hinge Cap Type
  • Material Details
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 100 to 249
  • 250 to 499
  • Clear
Outer Diameter(mm)

Refine by

  • 32
  • 40
  • 45
  • 49
  • 50
  • 56
  • Clear
Height(mm)

Refine by

  • 87
  • 119
  • 129
  • 141
  • 157
  • 167
  • Clear
Capacity details(ml)

Refine by

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
  • Clear
JAN Code

Refine by

  • 4989999342659
  • 4989999342666
  • 4989999342673
  • 4989999342680
  • 4989999342697
  • 4989999342703
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
32
87
50
4989999342659
1 Day(s)
49,846 IDR

Part Number : THKB-50
Days to Ship 1 Day(s)
Standard Unit Price 49,846 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    -
  • Main Body Material
    PE
  • Outer Diameter(mm)
    32
  • Height(mm)
    87
  • Capacity details(ml)
    50
  • JAN Code
    4989999342659
  • Trusco Code
    484-6168
  • Mass(g)
    10
  • Specifications
    Hinge Cap Type
  • Material Details
    Polyethylene (PE)
1 pc.
100 to 249
40
119
100
4989999342666
1 Day(s)
54,615 IDR

Part Number : THKB-100
Days to Ship 1 Day(s)
Standard Unit Price 54,615 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    100 to 249
  • Main Body Material
    PE
  • Outer Diameter(mm)
    40
  • Height(mm)
    119
  • Capacity details(ml)
    100
  • JAN Code
    4989999342666
  • Trusco Code
    484-6117
  • Mass(g)
    16
  • Specifications
    Hinge Cap Type
  • Material Details
    Polyethylene (PE)
1 pc.
100 to 249
45
129
150
4989999342673
1 Day(s)
57,692 IDR

Part Number : THKB-150
Days to Ship 1 Day(s)
Standard Unit Price 57,692 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    100 to 249
  • Main Body Material
    PE
  • Outer Diameter(mm)
    45
  • Height(mm)
    129
  • Capacity details(ml)
    150
  • JAN Code
    4989999342673
  • Trusco Code
    484-6125
  • Mass(g)
    19
  • Specifications
    Hinge Cap Type
  • Material Details
    Polyethylene (PE)
1 pc.
100 to 249
50
141
200
4989999342680
1 Day(s)
60,923 IDR

Part Number : THKB-200
Days to Ship 1 Day(s)
Standard Unit Price 60,923 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    100 to 249
  • Main Body Material
    PE
  • Outer Diameter(mm)
    50
  • Height(mm)
    141
  • Capacity details(ml)
    200
  • JAN Code
    4989999342680
  • Trusco Code
    484-6133
  • Mass(g)
    23
  • Specifications
    Hinge Cap Type
  • Material Details
    Polyethylene (PE)
1 pc.
250 to 499
49
167
250
4989999342697
1 Day(s)
64,000 IDR

Part Number : THKB-250
Days to Ship 1 Day(s)
Standard Unit Price 64,000 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    250 to 499
  • Main Body Material
    PE
  • Outer Diameter(mm)
    49
  • Height(mm)
    167
  • Capacity details(ml)
    250
  • JAN Code
    4989999342697
  • Trusco Code
    484-6141
  • Mass(g)
    27
  • Specifications
    Hinge Cap Type
  • Material Details
    Polyethylene (PE)
1 pc.
250 to 499
56
157
300
4989999342703
1 Day(s)
67,231 IDR

Part Number : THKB-300
Days to Ship 1 Day(s)
Standard Unit Price 67,231 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    250 to 499
  • Main Body Material
    PE
  • Outer Diameter(mm)
    56
  • Height(mm)
    157
  • Capacity details(ml)
    300
  • JAN Code
    4989999342703
  • Trusco Code
    484-6150
  • Mass(g)
    30
  • Specifications
    Hinge Cap Type
  • Material Details
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support