(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Coin Case (Storage 100 Pieces)

Coin Case (Storage 100 Pieces)

Standard Unit Price:
32,308 IDR
Days to Ship :
12 Day(s)

Part Number
Number of Stored Coins

Refine by

  • 1
  • 5
  • 10
  • 50
  • 100
  • 500
  • Clear
Width(mm)

Refine by

  • 83
  • 84
  • 93
  • 95
  • 100
  • Clear
Depth(mm)

Refine by

  • 47
  • 49
  • 51
  • 52
  • 54
  • 60
  • Clear
Height(mm)

Refine by

  • 23
  • 25
  • 26
  • 27
  • 30
  • Clear
Color

Refine by

  • Blue
  • Green
  • Peach
  • Red
  • Transparent
  • Yellow
  • Clear
Trusco Code

Refine by

  • 808-1859
  • 808-1858
  • 808-1857
  • 808-1856
  • 808-1855
  • 808-1854
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
83
47
23
Transparent
808-1856
12 Day(s)
32,308 IDR

Part Number : M-1W
Days to Ship 12 Day(s)
Standard Unit Price 32,308 IDR

Specificationtitle

  • Number of Stored Coins
    1
  • Width(mm)
    83
  • Depth(mm)
    47
  • Height(mm)
    23
  • Color
    Transparent
  • Trusco Code
    808-1856
5
84
51
25
Blue
808-1859
12 Day(s)
32,308 IDR

Part Number : M-5W
Days to Ship 12 Day(s)
Standard Unit Price 32,308 IDR

Specificationtitle

  • Number of Stored Coins
    5
  • Width(mm)
    84
  • Depth(mm)
    51
  • Height(mm)
    25
  • Color
    Blue
  • Trusco Code
    808-1859
10
84
54
27
Green
808-1855
12 Day(s)
32,308 IDR

Part Number : M-10W
Days to Ship 12 Day(s)
Standard Unit Price 32,308 IDR

Specificationtitle

  • Number of Stored Coins
    10
  • Width(mm)
    84
  • Depth(mm)
    54
  • Height(mm)
    27
  • Color
    Green
  • Trusco Code
    808-1855
50
95
49
25
Peach
808-1858
12 Day(s)
32,308 IDR

Part Number : M-50W
Days to Ship 12 Day(s)
Standard Unit Price 32,308 IDR

Specificationtitle

  • Number of Stored Coins
    50
  • Width(mm)
    95
  • Depth(mm)
    49
  • Height(mm)
    25
  • Color
    Peach
  • Trusco Code
    808-1858
100
93
52
26
Yellow
808-1854
12 Day(s)
32,308 IDR

Part Number : M-100W
Days to Ship 12 Day(s)
Standard Unit Price 32,308 IDR

Specificationtitle

  • Number of Stored Coins
    100
  • Width(mm)
    93
  • Depth(mm)
    52
  • Height(mm)
    26
  • Color
    Yellow
  • Trusco Code
    808-1854
500
100
60
30
Red
808-1857
12 Day(s)
32,308 IDR

Part Number : M-500W
Days to Ship 12 Day(s)
Standard Unit Price 32,308 IDR

Specificationtitle

  • Number of Stored Coins
    500
  • Width(mm)
    100
  • Depth(mm)
    60
  • Height(mm)
    30
  • Color
    Red
  • Trusco Code
    808-1857

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)