(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Leather-like Cash Tray

Leather-like Cash Tray

Standard Unit Price:
289,231 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Length(mm)
    132
  • Width(mm)
    216
  • Height(mm)
    19
  • Material
    Recycled PVC
  • Trusco code
    808-1900
  • Mass(g)
    100

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
289,231 IDR

Part Number : KN-51
Days to Ship 12 Day(s)
Standard Unit Price 289,231 IDR

Specificationtitle

  • Length(mm)
    132
  • Width(mm)
    216
  • Height(mm)
    19
  • Material
    Recycled PVC
  • Trusco code
    808-1900
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)