(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jet Heater HPE310-L

Jet Heater HPE310-L

Standard Unit Price:
38,689,231 IDR
Days to Ship :
45 Day(s)

[Features]
·A fan dissipates the heat from the burner.
·Since it is a convection system, it demonstrates its power when drying.
·Can be stacked and stored without taking up stock space.

Basic Specifications

  • Power Supply(V)
    100
  • Power Consumption(W)
    135/150 when ignited, 115/135 when burning
  • Tank Capacity(L)
    54
  • Heat Output(kW/h)
    35
  • Fuel Consumption(L/h)
    3.6
  • Trusco Code
    100-7920
  • Mass(g)
    37000
  • Specification / Body Dimensions (Width x Depth x Height)(mm)
    565×770×785
  • Specification/ Combustion Duration(h)
    15
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
45 Day(s)
38,689,231 IDR

Part Number : HPE310-L
Days to Ship 45 Day(s)
Standard Unit Price 38,689,231 IDR

Specificationtitle

  • Power Supply(V)
    100
  • Power Consumption(W)
    135/150 when ignited, 115/135 when burning
  • Tank Capacity(L)
    54
  • Heat Output(kW/h)
    35
  • Fuel Consumption(L/h)
    3.6
  • Trusco Code
    100-7920
  • Mass(g)
    37000
  • Specification / Body Dimensions (Width x Depth x Height)(mm)
    565×770×785
  • Specification/ Combustion Duration(h)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)