(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Manual Winch (hot dip galvanized)

Manual Winch (hot dip galvanized)

Standard Unit Price:
9,705,234 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Intended for salt tolerance and rust prevention, a price lower than that of stainless steel one has been realized.
[Use]
· When installing by the seaside.
· For ships/general weather resistant winch.

Part Number
Max Capacity(t)

Refine by

  • 0.1
  • 0.5
  • 2.0
  • Clear
Wire Winding Amount(mm x m)

Refine by

  • 5 x 35
  • 6 x 40
  • 9 x 38
  • Clear
Reduction Ratio

Refine by

  • 1/1.00
  • 1/4 (fast winding) / 1/20 (normalwinding)
  • 1/8.90
  • Clear
Handle Length (effective max value)(mm)

Refine by

  • 250
  • 370
  • Clear
Width(mm)

Refine by

  • 197
  • 210
  • 280
  • Clear
Depth(mm)

Refine by

  • 266
  • 353
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.1
5 x 35
1/1.00
250
197
266
8 Day(s) or more
9,705,234 IDR

Part Number : GM-1-GS
Days to Ship 8 Day(s) or more
Standard Unit Price 9,705,234 IDR

Specificationtitle

  • Max Capacity(t)
    0.1
  • Wire Winding Amount(mm x m)
    5 x 35
  • Reduction Ratio
    1/1.00
  • Handle Length (effective max value)(mm)
    250
  • Width(mm)
    197
  • Depth(mm)
    266
  • Height(mm)
    157
  • Trusco Code
    835-4605
  • Mass(kg)
    7.2
0.5
6 x 40
1/8.90
250
210
353
8 Day(s) or more
15,629,876 IDR

Part Number : GM-5-GS
Days to Ship 8 Day(s) or more
Standard Unit Price 15,629,876 IDR

Specificationtitle

  • Max Capacity(t)
    0.5
  • Wire Winding Amount(mm x m)
    6 x 40
  • Reduction Ratio
    1/8.90
  • Handle Length (effective max value)(mm)
    250
  • Width(mm)
    210
  • Depth(mm)
    353
  • Height(mm)
    211
  • Trusco Code
    835-4608
  • Mass(kg)
    15.4
2.0
9 x 38
1/4 (fast winding) / 1/20 (normalwinding)
370
280
450
8 Day(s) or more
25,792,661 IDR

Part Number : GM-20-GS
Days to Ship 8 Day(s) or more
Standard Unit Price 25,792,661 IDR

Specificationtitle

  • Max Capacity(t)
    2.0
  • Wire Winding Amount(mm x m)
    9 x 38
  • Reduction Ratio
    1/4 (fast winding) / 1/20 (normalwinding)
  • Handle Length (effective max value)(mm)
    370
  • Width(mm)
    280
  • Depth(mm)
    450
  • Height(mm)
    250
  • Trusco Code
    835-4606
  • Mass(kg)
    28.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)