(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Kit for Electrician Proficiency Test

Tool Kit for Electrician Proficiency Test

Standard Unit Price:
3,835,385 IDR
Days to Ship :
12 Day(s)

【特長】
・電気工事士技能試験に完全対応しています。
・開け口が大きく、小スペースでも使いやすいです。
・第二種電気工事士技能試験に必須な工具セットです。
・開け口が大きく、小スペースでも使いやすい専用ケース付きです。
【用途】
・電気工事士技能試験で必要な工具が揃います。
【商品仕様】
・ケース寸法(mm)間口×奥行×高さ:230×100×100
・セット内容(点):8
・セット内容:電工VAストリッパ(φ1.6×2芯・3芯/φ2.0×2芯・3芯用)、圧着工具(リングスリーブ(E)用 適用範囲1.6×2小・小・中)、ペンチ175mm、ウォーターポンププライヤ200mm、ドライバー[[(+)]]No.2 100mm/[[(-)]]5.5 100mm、電工ナイフ、巻き尺2m、ツールケース
・JANコード:4952520403204
・トラスココード:752-6491
・質量:1.49kg

Basic Specifications

  • Package Size (H x W x D mm)
    95 x 220 x 95
  • JAN Code
    4952520403204
  • Trusco Code
    752-6491
  • Main Body Material
    Special case: Fabric made
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
3,835,385 IDR

Part Number : FDS-01
Days to Ship 12 Day(s)
Standard Unit Price 3,835,385 IDR

Specificationtitle

  • Package Size (H x W x D mm)
    95 x 220 x 95
  • JAN Code
    4952520403204
  • Trusco Code
    752-6491
  • Main Body Material
    Special case: Fabric made

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)