(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Caulk Gun "Convoy J Eco Pack"

Caulk Gun "Convoy J Eco Pack"

Standard Unit Price:
607,693 IDR
Days to Ship :
12 Day(s)

[Features]
· Adopted a plastic cartridge holder with which film package can be used as it is.
· Easy to remove compressed and hardened package after use.
· Adopted a resin cover treated lot rod end cover which is less likely to damage the building materials, etc.
· Employed TT system with improved extrusion force and durability.
· Equipped with a liquid dripping prevention mechanism.
[Use]
· Caulk gun for eco pack.

Basic Specifications

  • Product Type
    Caulking Gun
  • Overall Length(mm)
    430
  • Full height(mm)
    200
  • Cylinder diameter(mm)
    75
  • Trusco Code
    377-1342
  • Mass(g)
    600
  • Features 1
    Compatible caulking agent: 760ml (corresponds to KU928C-X2 way pack)
  • Grip/Trigger
    Engineering Plastic
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
607,693 IDR

Part Number : CNV-JECOPA
Days to Ship 12 Day(s)
Standard Unit Price 607,693 IDR

Specificationtitle

  • Product Type
    Caulking Gun
  • Overall Length(mm)
    430
  • Full height(mm)
    200
  • Cylinder diameter(mm)
    75
  • Trusco Code
    377-1342
  • Mass(g)
    600
  • Features 1
    Compatible caulking agent: 760ml (corresponds to KU928C-X2 way pack)
  • Grip/Trigger
    Engineering Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)