(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Squeegee, Spare

Squeegee, Spare

Standard Unit Price:
73,847 IDR
Days to Ship :
12 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Width(mm)
    330
  • Trusco Code
    817-2935
  • Mass(g)
    166
  • Rubber Material
    Neoprene
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
73,847 IDR

Part Number : CL-370-433-0
Days to Ship 12 Day(s)
Standard Unit Price 73,847 IDR

Specificationtitle

  • Width(mm)
    330
  • Trusco Code
    817-2935
  • Mass(g)
    166
  • Rubber Material
    Neoprene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)