(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
OP 番号札 大 無地 25枚 白

OP 番号札 大 無地 25枚 白【25 Pieces Per Package】

Standard Unit Price:
103,539 IDR
Days to Ship :
12 Day(s)

【特長】
・お店やホテル旅館等で何かと重宝する番号札です。

【商品仕様】
・縦(mm):60
・横(mm):40
・厚み(mm):2.7
・色:白
・箱入数(枚):*
・JANコード:4970115562655
・トラスココード:791-9701
・単品単位数量:25枚
・質量:5.7g
【材質/仕上】
・再生スチロール

Basic Specifications

  • Material (Main Body)
    Recycled styrene
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Mass(g)
    190.9
Part Number
Color

Refine by

  • Blue
  • Green
  • Pink
  • Red
  • Sky Blue
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
12 Day(s)
103,539 IDR

25 Pieces Per Package

Part Number : BF-40-BU
Days to Ship 12 Day(s)
Standard Unit Price 103,539 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Blue
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Trusco code
    791-9654
  • Mass(g)
    190.9
Green
12 Day(s)
103,539 IDR

25 Pieces Per Package

Part Number : BF-40-GN
Days to Ship 12 Day(s)
Standard Unit Price 103,539 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Green
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Trusco code
    791-9662
  • Mass(g)
    190.9
Sky Blue
12 Day(s)
103,539 IDR

25 Pieces Per Package

Part Number : BF-40-LBU
Days to Ship 12 Day(s)
Standard Unit Price 103,539 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Sky Blue
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Trusco code
    791-9671
  • Mass(g)
    190.9
Pink
12 Day(s)
103,539 IDR

25 Pieces Per Package

Part Number : BF-40-PK
Days to Ship 12 Day(s)
Standard Unit Price 103,539 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Pink
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Trusco code
    791-9689
  • Mass(g)
    190.9
Red
12 Day(s)
103,539 IDR

25 Pieces Per Package

Part Number : BF-40-RD
Days to Ship 12 Day(s)
Standard Unit Price 103,539 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Red
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Trusco code
    791-9697
  • Mass(g)
    190.9
White
12 Day(s)
103,539 IDR

25 Pieces Per Package

Part Number : BF-40-WH
Days to Ship 12 Day(s)
Standard Unit Price 103,539 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    White
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Trusco code
    791-9701
  • Mass(g)
    190.9
Yellow
12 Day(s)
103,539 IDR

25 Pieces Per Package

Part Number : BF-40-YE
Days to Ship 12 Day(s)
Standard Unit Price 103,539 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Yellow
  • L x W(mm)
    60 x 40
  • Thickness(mm)
    2.7
  • Hole diameter(mm)
    5
  • Material
    25
  • Trusco code
    791-9719
  • Mass(g)
    190.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)