(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
KOWA Small Roller "BONPARAGON" 6 inches 2 pcs 13 mm

KOWA Small Roller "BONPARAGON" 6 inches 2 pcs 13 mm

Standard Unit Price:
201,847 IDR
Days to Ship :
12 Day(s)

[Features]
· Bristle deterioration is less and the roller pattern is smooth.

(i)Caution

  • 適応塗料をお確かめください。
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
201,847 IDR

Part Number : 19097
Days to Ship 12 Day(s)
Standard Unit Price 201,847 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)