(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pruners "My Fit Garden"

Pruners "My Fit Garden"

Standard Unit Price:
199,571 IDR
Days to Ship :
12 Day(s)

[Features]
· Stainless blade steel is used for the blade part. It is also treated with heat to have excellent wear resistance and sharpness.
· A functional design is used in handles that fit to women's hand.
[Use]
· For gardening, harvesting vegetables, and crafts.

Basic Specifications

  • Cutting Performance(mm)
    6 (live tree)
  • Blade Length(mm)
    65
  • Overall Length(mm)
    188
  • Material
    Blade: Stainless steel blade, Grip: Resin
  • Trusco code
    835-9147
  • Mass(g)
    80
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
199,571 IDR

Part Number : 190606
Days to Ship 12 Day(s)
Standard Unit Price 199,571 IDR

Specificationtitle

  • Cutting Performance(mm)
    6 (live tree)
  • Blade Length(mm)
    65
  • Overall Length(mm)
    188
  • Material
    Blade: Stainless steel blade, Grip: Resin
  • Trusco code
    835-9147
  • Mass(g)
    80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)