(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Square Hole Cutter “Dual” (Part Numbers)

Rechargeable Square Hole Cutter “Dual”

[Features]
· Equipped with a "Dual circuit"; can differentiate whether 18 V or 14.4 V battery has been installed, for control enabling tools to be used at the most appropriate current and voltage.
· Product has passed international standard IP5X test, and is robust against dust and coarse powder.
· Possible to start cutting without a pilot hole.
· Plenty of dust can be collected in the dust case.
· With base cover to avoid getting decorative materials dirty.

Part Number

Configured Part Number is shown.

Part Number
EZ45A3LJ2G-B
EZ45A3PN2G-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke times
(min-1)
Capacity
(Ah)
JAN Code Trusco Code Mass
(g)
Accessory

13,768,730 IDR

1 Piece(s) 14 Day(s) 106,9005.04549077653598799-66242,000EZ9L54 × 2

12,964,603 IDR

1 Piece(s) 14 Day(s) 107,1403.04549077657817799-66321,800EZ9L53 × 2

Loading...

  1. 1

Basic Information

Product Type Square Hole Cutter Cutting Depth: Gypsum Board(mm) 30 Cutting Depth: Common Plywood(mm) 15
Charge time 30 minutes (usable charge), 35 minutes (full charge)

Tech Support