(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protek Board Wiper for High Places

Click this image to zoom it.

Move the mouse over the image to zoom

Protek Board Wiper for High Places

Standard Unit Price:
432,154 IDR
Days to Ship :
12 Day(s)

The head is integrated into the main body and moderately bent making it possible to efficiently wipe down walls and ceilings.
[Features]
· Can be mounted to the end of a PROTEC expandable pole for cleaning high places.
[Applications]
· For wiping down high ceilings and walls
[Materials]
· Board / grip: polyacetal

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Width(mm)
    230
  • Length(mm)
    300
  • Product Type 2
    Combination Goods
  • JAN Code
    4903180176953
  • Trusco Code
    787-8621
  • Mass(g)
    150
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
432,154 IDR

Part Number : MO693-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price 432,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    230
  • Length(mm)
    300
  • Product Type 2
    Combination Goods
  • JAN Code
    4903180176953
  • Trusco Code
    787-8621
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)