(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Foil SUS 300x1000x0.05

Stainless Steel Foil SUS 300x1000x0.05

Standard Unit Price:
1,993,212 IDR
Days to Ship :
8 Day(s) or more

[Product Specifications]
· Model number: SUS-300 X 1000 X 0.05
· Width X length X thickness (mm): 300 X 1000 X 0.05
· Overall length: 1000 mm
· Material: SUS304-CSP (Equivalent)
· Ingredients: C: 0.08% or less, Si: 1.00% or less, Mn: 2.00% or less, P: 0.045% or less, S: 0.030% or less, Ni: 8.00 to 10.50%, Cr: 18.00 to 20.00%

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,993,212 IDR

Part Number : 3-2351-05
Days to Ship 8 Day(s) or more
Standard Unit Price 1,993,212 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)