(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oxygen Monitor Internal Sensor Type

Oxygen Monitor Internal Sensor Type

Standard Unit Price:
13,895,901 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Model number: JKO-25S3
・Detection principle: Galvanic battery type (Diffusion)
・Accuracy: +/- 0.5% (0 - 25%), +/- 3.0% (25% or more)
・Resolution: 0.1%
・Response speed: 15 seconds or less
・Size: 82 x 38 x 145mm
・Alarm: Electron buzzer, red color LED
・External output: Alarm output, analog output (0 - 1V FS)
・Power supply: AA alkaline dry cell x 4 (included for test)
・Weight: 315g
・Sensor specification: Internal type
・Measurement range: 0 - 100%
・High-speed response type

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
13,895,901 IDR

Part Number : 1-1545-01
Days to Ship 8 Day(s) or more
Standard Unit Price 13,895,901 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)