(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mobile Pocket Cart (With Drawer), MP61 Series

Mobile Pocket Cart (With Drawer), MP61 Series

Standard Unit Price:
4,960,812 IDR-
Days to Ship :
8 Day(s) or more

Easy to assemble and disassemble without using tools.
Made of all-plastic, this product is lightweight, durable, and easy-to-use.

Basic Specifications

  • Depth(mm)
    410
  • Caster
    ø75 mm, made of elastomer (with brakes for 2 wheels)
  • Drawer internal dimensions
    385×335×95mm
  • Materials
    Top plate / handle / drawer: PP (polypropylene), strut: ABS resin
  • Effective Size of Shelf Board
    490×340mm
  • Note
    Assembly type
  • Breadth(mm)
    650
  • Load Resistance
    50 kg/tier
Part Number
Size(mm)

Refine by

  • 650×410×838
  • 650×410×867
  • Clear
Height(mm)

Refine by

  • 838
  • 867
  • Clear
Shelf Spacing

Refine by

  • 180 mm (upper tier) / 280 mm (lower tier)
  • 440mm
  • Clear
Product Detail Type

Refine by

  • 2 tiers 650 × 410 × 838
  • 3 tiers 650 × 410 × 867
  • Clear
Maximum load capacity(kg/unit)

Refine by

  • 100
  • 150
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
650×410×838
838
440mm
2 tiers 650 × 410 × 838
100
8 Day(s) or more
4,960,812 IDR

Part Number : 3-6499-01
Days to Ship 8 Day(s) or more
Standard Unit Price 4,960,812 IDR

Specificationtitle

  • Size(mm)
    650×410×838
  • Depth(mm)
    410
  • Height(mm)
    838
  • Caster
    ø75 mm, made of elastomer (with brakes for 2 wheels)
  • Drawer internal dimensions
    385×335×95mm
  • Materials
    Top plate / handle / drawer: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    440mm
  • Effective Size of Shelf Board
    490×340mm
  • Note
    Assembly type
  • Product Detail Type
    2 tiers 650 × 410 × 838
  • Breadth(mm)
    650
  • Maximum load capacity(kg/unit)
    100
  • Weight(kg)
    7.5
  • Load Resistance
    50 kg/tier
  • Number of Steps
    2 tiers
650×410×867
867
180 mm (upper tier) / 280 mm (lower tier)
3 tiers 650 × 410 × 867
150
8 Day(s) or more
5,720,324 IDR

Part Number : 3-6499-02
Days to Ship 8 Day(s) or more
Standard Unit Price 5,720,324 IDR

Specificationtitle

  • Size(mm)
    650×410×867
  • Depth(mm)
    410
  • Height(mm)
    867
  • Caster
    ø75 mm, made of elastomer (with brakes for 2 wheels)
  • Drawer internal dimensions
    385×335×95mm
  • Materials
    Top plate / handle / drawer: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    180 mm (upper tier) / 280 mm (lower tier)
  • Effective Size of Shelf Board
    490×340mm
  • Note
    Assembly type
  • Product Detail Type
    3 tiers 650 × 410 × 867
  • Breadth(mm)
    650
  • Maximum load capacity(kg/unit)
    150
  • Weight(kg)
    9.2
  • Load Resistance
    50 kg/tier
  • Number of Steps
    3 tiers